Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
Connection thread sealing ring PE Metr. - Accessories
Bill of material
Connection thread sealing ring 1.325.1200.59
G
Size
M 12 x 1.5
D1
12 mm
D
16.0 mm
S
2 mm
BN
Order No.
1.325.1200.59
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices